FASTEKS® FBR FCD…ALA2 - Blind rivets Closed End dome head

BN 21428
Product image of FASTEKS® FBR FCD…ALA2 - Blind rivets Closed End dome head
  1. Product image of FASTEKS® FBR FCD…ALA2 - Blind rivets Closed End dome head
  2. Technical drawing with dimensions of FASTEKS® FBR FCD…ALA2 - Blind rivets Closed End dome head
Overlay

1

/2
Product image of FASTEKS® FBR FCD…ALA2 - Blind rivets Closed End dome head
  • Product image of FASTEKS® FBR FCD…ALA2 - Blind rivets Closed End dome head
  • Technical drawing with dimensions of FASTEKS® FBR FCD…ALA2 - Blind rivets Closed End dome head

FASTEKS® FBR FCD…ALA2 - Blind rivets Closed End dome head

BN 21428
Headform
Domed
Brand
FASTEKS®
Brandtype
FBR FCD…ALA2
Material
Aluminum
Material type
EN AW 5056 (AlMg5)
Base coat
polished

Description

Product features

  • Rivet: aluminum EN AW 5056 (AlMg5)
  • Mandrel: stainless steel (A2)

Additional information

The specified shear and tensile forces are minimum values​​.

Variants