Star knobs nodular cast iron, deburred and sandblasted DIN 6335 D with tapped through-hole

BN 13405
Overlay

1

/2

Star knobs nodular cast iron, deburred and sandblasted DIN 6335 D with tapped through-hole

BN 13405
Standard
DIN 6335
Material
Cast iron
Material type
GG 20
Surface
plain
Design
DIN 6335 D with tapped through-hole

Description

Additional information

All connecting dimensions for sizes d1 = 32 to 80 mm match the star knobs DIN 6336.

Variants

CAD