Tecfi HXE05 - Concrete screws with pan head and hexalobular socket

BN 51096
Product image of Tecfi HXE05 - Concrete screws with pan head and hexalobular socket
  1. Product image of Tecfi HXE05 - Concrete screws with pan head and hexalobular socket
  2. Technical drawing with dimensions of Tecfi HXE05 - Concrete screws with pan head and hexalobular socket
  3. Assembly illustration for Tecfi HXE05 - Concrete screws with pan head and hexalobular socket
Overlay

1

/3
Product image of Tecfi HXE05 - Concrete screws with pan head and hexalobular socket
  • Product image of Tecfi HXE05 - Concrete screws with pan head and hexalobular socket
  • Technical drawing with dimensions of Tecfi HXE05 - Concrete screws with pan head and hexalobular socket
  • Assembly illustration for Tecfi HXE05 - Concrete screws with pan head and hexalobular socket

Tecfi HXE05 - Concrete screws with pan head and hexalobular socket

BN 51096
Headform
Pan Head (cheese head)
Drive
Hexalobular socket
Brand
Tecfi
Brandtype
HXE05
Material
Steel
Material execution
case-hardened
Surface
zinc plated
Product application features

Description

Product features

  • ETA Approval Option 1 for cracked and non-cracked concrete

Further documentation: www.tecfi.it

Assembly

Safety Instructions

Transportation and storage

ISO 4042

Quenched and tempered fasteners ≥ 360 HV and tempered case-hardened fasteners with electroplated coatings: Susceptible to hydrogen embrittlement!

Further notice to residual risks can be found on our web page: Notes on use

Variants