ecosyn® plast - Pozi pan head screws with cross recess Pozidriv type Z

BN 82428
Overlay

1

/2

ecosyn® plast - Pozi pan head screws with cross recess Pozidriv type Z

BN 82428
Headform
Pan Head
Drive
Cross recess Z (Pozidriv)
Thread
fully threaded
Brand
ecosyn®
Material
Steel
Material execution
case-hardened
Surface
zinc plated blue

Safety Instructions

Transportation and storage

ISO 4042

Quenched and tempered fasteners ≥ 360 HV and tempered case-hardened fasteners with electroplated coatings: Susceptible to hydrogen embrittlement!

Further notice to residual risks can be found on our web page: Notes on use

Variants

CAD