Parallel pins with internal thread hardened, ground m6

BN 1970
Overlay

1

/2

Parallel pins with internal thread hardened, ground m6

BN 1970
Standard
DIN 7979 D (Standard withdrawn) ~ISO 8735 A ~UNI 6364 B ~ČSN 022151
Material
Steel
Material execution
hardened
Surface
plain
Hardness
60 HRC
Design
m6

Description

Product features

  • Tolerance: m6
  • type D

Variants

CAD