SPELSBERG® AKL-Serie - Housings AKL PS, transparent

BN 22902
Overlay

1

/2

SPELSBERG® AKL-Serie - Housings AKL PS, transparent

BN 22902
Brand
SPELSBERG®
Brandtype
AKL-Serie
Material
Polystyrene
Material execution
PS
Color
light gray RAL 7035

Description

Product features

  • AKL: side walls with pre-embossed metric knock-out openings

  • Base: polystyrene, grey ~RAL 7035

  • Cover: polycarbonate, transparent

  • Protection grade IP65

  • 690 volt AC

  • 1000 volt DC

Scope of Supply

With attachment bushes, sealing and insulating plugs

Variants

CAD