SPELSBERG® TG-Serie ABS - Housings TG ABS, transparent

BN 22852
Overlay

1

/2

SPELSBERG® TG-Serie ABS - Housings TG ABS, transparent

BN 22852
Brand
SPELSBERG®
Brandtype
ABS
Material
Plastic
Color
light gray RAL 7035

Description

Product features

  • TG: high-quality design with a stylish high-gloss appearance
  • Recess in the cover facillitates the placement of design foils or membrane keyboards
  • Smooth side walls for added flexibility
  • Base: ABS, grey ~RAL 7035
  • Cover: polycarbonate, transparent
  • Protection grade IP67
  • 690 volt AC
  • 1000 volt DC

Variants

CAD