SPELSBERG® TK-Serie TK PC - Housings TK PC, transparent

BN 22870
Overlay

1

/2

SPELSBERG® TK-Serie TK PC - Housings TK PC, transparent

BN 22870
Brand
SPELSBERG®
Brandtype
TK PC
Material
Polycarbonate fibre-glass reinforced
Color
light gray RAL 7035

Description

Product features

  • TK: side walls smooth or with metric knockouts
  • Base: polycarbonate fibre-glass reinforced, grey ~RAL 7035
  • Cover: polycarbonate, transparent
  • Protection grade IP66
  • 690 volt AC
  • 1000 volt DC

Variants

CAD