End sleeves with PP-insulation, cut-strips Standard 2F

BN 22500
Overlay

1

/2

End sleeves with PP-insulation, cut-strips Standard 2F

BN 22500
Standard
DIN 46228-4
Material
Copper
Surface
tin-plated
Version
Standard 2F
Notes on use

Description

Product features

  • Insertion funnel is made of polypropylene

  • Heat resistant: up to +105 °C

Additional information

UL-file n° E516731

Safety Instructions

Transportation and storage

UL certification can only be applied if processed with certified hand tool.

Variants