Twin sleeves with PP-insulation, tubular bag Standard DIN

BN 22467
Product image of Twin sleeves with PP-insulation, tubular bag Standard DIN
  1. Product image of Twin sleeves with PP-insulation, tubular bag Standard DIN
  2. Technical drawing with dimensions of Twin sleeves with PP-insulation, tubular bag Standard DIN
Overlay

1

/2
Product image of Twin sleeves with PP-insulation, tubular bag Standard DIN
  • Product image of Twin sleeves with PP-insulation, tubular bag Standard DIN
  • Technical drawing with dimensions of Twin sleeves with PP-insulation, tubular bag Standard DIN

Twin sleeves with PP-insulation, tubular bag Standard DIN

BN 22467
Standard
DIN 46228-4
Material
Copper
Surface
tin-plated
Design
Standard DIN
Product application features
Product application features

Description

Product features

  • Insertion funnel is made of polypropylene
  • Heat resistant: up to +105 °C

Additional information

UL-file n° E516731.

Safety Instructions

Transportation and storage

UL certification can only be applied if processed with certified hand tool.

Variants