BM - Female crimping terminals with antivibration copper sleeve, all-insulated PA 6.6

BN 20379
Overlay

1

/2

BM - Female crimping terminals with antivibration copper sleeve, all-insulated PA 6.6

BN 20379
Brand
BM
Material
Brass
Surface
tin-plated

Description

Product features

  • Material flammability rating: UL94V-2
  • Operating temperature range: -40 °C ... +105 °C

Variants

CAD