KOENIG CHECK VALVE® BR - Check valves unscreened

BN 31804
Product image of KOENIG CHECK VALVE® BR - Check valves unscreened
  1. Product image of KOENIG CHECK VALVE® BR - Check valves unscreened
  2. Technical drawing with dimensions of KOENIG CHECK VALVE® BR - Check valves unscreened
Overlay

1

/2
Product image of KOENIG CHECK VALVE® BR - Check valves unscreened
  • Product image of KOENIG CHECK VALVE® BR - Check valves unscreened
  • Technical drawing with dimensions of KOENIG CHECK VALVE® BR - Check valves unscreened

KOENIG CHECK VALVE® BR - Check valves unscreened

BN 31804
Brand
KOENIG CHECK VALVE®
Brandtype
BR
Material
Stainless steel
Material number
1.4305

Description

Product features

  • Flow opposite to mounting direction (Reverse-Flow)
  • Ball valve
  • Sleeve: stainless steel 1.4305/AISI 303
  • Pin: stainless steel 1.4021/AISI 420A
  • Cage: INOX 1.4305/AISI 303
  • Spring: INOX 1.4310/AISI 301
  • Ball: stainless steel 1.3541/AISI 420C

Variants