southco® P1 - Flush pulls flush, low profile, lift or pull, single hole mount UL94-V0

BN 24720
Product image of southco® P1 - Flush pulls flush, low profile, lift or pull, single hole mount UL94-V0
  1. Product image of southco® P1 - Flush pulls flush, low profile, lift or pull, single hole mount UL94-V0
  2. Technical drawing with dimensions of southco® P1 - Flush pulls flush, low profile, lift or pull, single hole mount UL94-V0
Overlay

1

/2
Product image of southco® P1 - Flush pulls flush, low profile, lift or pull, single hole mount UL94-V0
  • Product image of southco® P1 - Flush pulls flush, low profile, lift or pull, single hole mount UL94-V0
  • Technical drawing with dimensions of southco® P1 - Flush pulls flush, low profile, lift or pull, single hole mount UL94-V0

southco® P1 - Flush pulls flush, low profile, lift or pull, single hole mount UL94-V0

BN 24720
Brand
southco®
Brandtype
P1
Material
Polycarbonat/Acrylnitril-Butadien-Styrol
Color
black
Design
UL94-V0

Description

Product features

  • UL94-V0

Further documentation: P1

Variants