Grooved pins full length parallel grooved

BN 884
Product image of Grooved pins full length parallel grooved
  1. Product image of Grooved pins full length parallel grooved
  2. Technical drawing with dimensions of Grooved pins full length parallel grooved
Overlay

1

/2
Product image of Grooved pins full length parallel grooved
  • Product image of Grooved pins full length parallel grooved
  • Technical drawing with dimensions of Grooved pins full length parallel grooved

Grooved pins full length parallel grooved

BN 884
Standard
DIN 1473 (Standard withdrawn) ~ISO 8740 ~UNI 7587 ~ČSN 022173
Material
Steel
Material type
11SMnPb30
Surface
plain

Description

Additional information

Other supply possibilities on request: grooved pins made of stainless steel or plastic.

Variants

CAD