KS 1 - Grooved taper pins

BN 882
Overlay

1

/3

KS 1 - Grooved taper pins

BN 882
Standard
DIN 1471 (Standard withdrawn) ~ISO 8744 ~UNI 7586 ~ČSN 022170
Material
Steel
Material type
11SMnPb30
Surface
plain

Description

Additional information

Other supply possibilities on request:

- grooved pins made of stainless steel or plastic

Functional Principle

As driving pin on a drive shaft

Variants

CAD