Bossard homepage
BossardBossard
  • Contact
Bossard homepage
BossardBossard
Bossard homepage
BossardBossard
Overlay
  1. Home
  2. Products
  3. Specific Fastening Technologies
  4. Rivet Technology
  5. Blind Rivets
  6. Grounding Blind Rivets
  7. POP® PMC

POP® PMC - Terminal rivet

BN 30839
Product image of POP® PMC - Terminal rivet
  1. Product image of POP® PMC - Terminal rivet
  2. Technical drawing with dimensions of POP® PMC - Terminal rivet
Overlay

1

/2
Product image of POP® PMC - Terminal rivet
  • Product image of POP® PMC - Terminal rivet
  • Technical drawing with dimensions of POP® PMC - Terminal rivet

POP® PMC - Terminal rivet

BN 30839
Headform
Domed
Brand
POP®
Brandtype
PMC
Material
Copper with brass plate

Description

Product features

  • Rivet: copper
  • Mandrel: steel, copper-plated

Variants

Suitable for this

BN 20505 | Hand rivet tool fully equipped

BN 20505

POP® PS15X - Hand rivet tool fully equipped

Multiple Materials

BN 50681 | Hydropneumatic blind rivet tool with mandrel collection system

BN 50681

POP® ProSet® XT1 - Hydropneumatic blind rivet tool with mandrel collection system

Multiple Materials

BN 50682 | Hydropneumatic blind rivet tool with mandrel collection system

BN 50682

POP® ProSet® XT2 - Hydropneumatic blind rivet tool with mandrel collection system

Multiple Materials

BN 50683 | Hydropneumatic blind rivet tool with mandrel collection system

BN 50683

POP® ProSet® XT3 - Hydropneumatic blind rivet tool with mandrel collection system

Multiple Materials

BN 50684 | Hydropneumatic blind rivet tool with mandrel collection system

BN 50684

POP® ProSet® XT4 - Hydropneumatic blind rivet tool with mandrel collection system

Multiple Materials

BN 30847 | Hand rivet tool fully equipped

BN 30847

POP® TT55D - Hand rivet tool fully equipped

Multiple Materials

BN 56255 | Battery-Powered Blind Rivet Tool with process monitoring system

BN 56255

STANLEY® Assembly Technologies PB2500S-QW1832 - Battery-Powered Blind Rivet Tool with process monitoring system

Multiple Materials

BN 53352 | Battery-Powered Blind Rivet Tool in plastic carry case fully equipped

BN 53352

STANLEY® Assembly Technologies ProSet® PB2500-QW183 - Battery-Powered Blind Rivet Tool in plastic carry case fully equipped

Multiple Materials

BN 33928 | Battery-Powered Blind Rivet Tool in plastic carry case fully equipped

BN 33928

STANLEY® Assembly Technologies ProSet® PB3400-QW1822 - Battery-Powered Blind Rivet Tool in plastic carry case fully equipped

Multiple Materials