ELESA® VDN.FP-A - Solid handwheels black-oxide steel hub, ring matte anodized aluminum through hole H7

BN 14036
Product image of ELESA® VDN.FP-A - Solid handwheels black-oxide steel hub, ring matte anodized aluminum through hole H7
  1. Product image of ELESA® VDN.FP-A - Solid handwheels black-oxide steel hub, ring matte anodized aluminum through hole H7
  2. Technical drawing with dimensions of ELESA® VDN.FP-A - Solid handwheels black-oxide steel hub, ring matte anodized aluminum through hole H7
Overlay

1

/2
Product image of ELESA® VDN.FP-A - Solid handwheels black-oxide steel hub, ring matte anodized aluminum through hole H7
  • Product image of ELESA® VDN.FP-A - Solid handwheels black-oxide steel hub, ring matte anodized aluminum through hole H7
  • Technical drawing with dimensions of ELESA® VDN.FP-A - Solid handwheels black-oxide steel hub, ring matte anodized aluminum through hole H7

ELESA® VDN.FP-A - Solid handwheels black-oxide steel hub, ring matte anodized aluminum through hole H7

BN 14036
Brand
ELESA®
Brandtype
VDN.FP-A
Material
Thermoset
Color
black
Design
through hole H7

Variants

CAD