Hex nuts ~0,8d left hand thread

BN 1683
Product image of Hex nuts ~0,8d left hand thread
  1. Product image of Hex nuts ~0,8d left hand thread
  2. Technical drawing with dimensions of Hex nuts ~0,8d left hand thread
Overlay

1

/2
Product image of Hex nuts ~0,8d left hand thread
  • Product image of Hex nuts ~0,8d left hand thread
  • Technical drawing with dimensions of Hex nuts ~0,8d left hand thread

Hex nuts ~0,8d left hand thread

BN 1683
Standard
DIN 934 (Standard withdrawn) ~ISO 4032 ~UNI 5588 ~ČSN 021401
Material
Stainless steel
Material type
A2

Variants

CAD