Hex nuts ~0,8d

BN 122
Product image of Hex nuts ~0,8d
  1. Product image of Hex nuts ~0,8d
  2. Technical drawing with dimensions of Hex nuts ~0,8d
Overlay

1

/2
Product image of Hex nuts ~0,8d
  • Product image of Hex nuts ~0,8d
  • Technical drawing with dimensions of Hex nuts ~0,8d

Hex nuts ~0,8d

BN 122
Standard
DIN 934 (Standard withdrawn) ~ISO 4032 ~UNI 5588 ~ČSN 021401
Material
Steel
Property class
12
Surface
black

Variants

CAD