Hex nuts ~0,8d

BN 33023
Product image of Hex nuts ~0,8d
  1. Product image of Hex nuts ~0,8d
  2. Technical drawing with dimensions of Hex nuts ~0,8d
Overlay

1

/2
Product image of Hex nuts ~0,8d
  • Product image of Hex nuts ~0,8d
  • Technical drawing with dimensions of Hex nuts ~0,8d

Hex nuts ~0,8d

BN 33023
Standard
DIN 934 (Standard withdrawn) ~ISO 4032 ~UNI 5588 ~ČSN 021401
Material
Stainless steel
Material type
A2
Surface
zinc plated blue

Description

Additional information

The commercial quality is class A2-70 / A4-70 (tensile strength 700 N/mm²) for M5-M24. Stainless steel zinc plated blue reduces the galling. Surface blue metallic iridescent. The corrosion resistance is improved. Operating temperature up to 70 °C.

Variants

CAD