Huck® SFBTT - Hydraulic Swage Forward Tool for BobTail® lockbolts

BN 29973
Product image of Huck® SFBTT - Hydraulic Swage Forward Tool for BobTail® lockbolts
  1. Product image of Huck® SFBTT - Hydraulic Swage Forward Tool for BobTail® lockbolts
  2. Technical drawing with dimensions of Huck® SFBTT - Hydraulic Swage Forward Tool for BobTail® lockbolts
Overlay

1

/2
Product image of Huck® SFBTT - Hydraulic Swage Forward Tool for BobTail® lockbolts
  • Product image of Huck® SFBTT - Hydraulic Swage Forward Tool for BobTail® lockbolts
  • Technical drawing with dimensions of Huck® SFBTT - Hydraulic Swage Forward Tool for BobTail® lockbolts

Huck® SFBTT - Hydraulic Swage Forward Tool for BobTail® lockbolts

BN 29973
Brand
Huck®
Brandtype
SFBTT
Material
Multiple Materials

Description

Product features

  • For lockbolts BobTail® Ø: 12-16
  • Weight: 4,99 kg
  • Stroke: 50,8 mm
  • Pulling force: 92 kN

Variants