ELESA® LX-SST-S - Levelling elements with threaded bolt, without non slip rubber insert Threaded bolt: stainless steel

BN 13573
Product image of ELESA® LX-SST-S - Levelling elements with threaded bolt, without non slip rubber insert Threaded bolt: stainless steel
  1. Product image of ELESA® LX-SST-S - Levelling elements with threaded bolt, without non slip rubber insert Threaded bolt: stainless steel
  2. Technical drawing with dimensions of ELESA® LX-SST-S - Levelling elements with threaded bolt, without non slip rubber insert Threaded bolt: stainless steel
Overlay

1

/2
Product image of ELESA® LX-SST-S - Levelling elements with threaded bolt, without non slip rubber insert Threaded bolt: stainless steel
  • Product image of ELESA® LX-SST-S - Levelling elements with threaded bolt, without non slip rubber insert Threaded bolt: stainless steel
  • Technical drawing with dimensions of ELESA® LX-SST-S - Levelling elements with threaded bolt, without non slip rubber insert Threaded bolt: stainless steel

ELESA® LX-SST-S - Levelling elements with threaded bolt, without non slip rubber insert Threaded bolt: stainless steel

BN 13573
Brand
ELESA®
Brandtype
LX-SST-S
Material
Technopolymer, glass-fiber reinforced
Color
black, matte finish
Design
Threaded bolt: stainless steel

Description

Product features

  • Base: with screwdriver cross slot and external hexagon

Variants