PEMSERTER® InDie 8014369 - Feeding system of PEM® Press-in nuts for off-tool serial parts

BN 26675
Overlay

PEMSERTER® InDie 8014369 - Feeding system of PEM® Press-in nuts for off-tool serial parts

BN 26675
Brandtype
InDie 8014369
Brand
PEMSERTER®
Material
Multiple Materials

Description

Product features

  • Electrical connection: 230V / 50Hz / 16 Amp.
  • Air connection: 6-7 bar
  • Height: (including bunker): 2000 mm
  • Width: 1000 mm
  • Depth: 1500 mm
  • Weight: 745 kg

Variants