AVDEL® Avex® 1604 - Blind rivets Multigrip countersunk head

BN 25243
Product image of AVDEL® Avex® 1604 - Blind rivets Multigrip countersunk head
  1. Product image of AVDEL® Avex® 1604 - Blind rivets Multigrip countersunk head
  2. Technical drawing with dimensions of AVDEL® Avex® 1604 - Blind rivets Multigrip countersunk head
Overlay

1

/2
Product image of AVDEL® Avex® 1604 - Blind rivets Multigrip countersunk head
  • Product image of AVDEL® Avex® 1604 - Blind rivets Multigrip countersunk head
  • Technical drawing with dimensions of AVDEL® Avex® 1604 - Blind rivets Multigrip countersunk head

AVDEL® Avex® 1604 - Blind rivets Multigrip countersunk head

BN 25243
Headform
Countersunk head
Brand
AVDEL®
Brandtype
Avex® 1604
Material
Aluminum
Material type
EN AW 5052 (AlMg2,5)
Surface
plain

Description

Product features

  • Rivet: aluminum plain EN AW 5052 (AlMg2,5)
  • Mandrel: steel zinc plated

Variants