AVDEL® Avex® 1663 - Blind rivets Multigrip dome head

BN 25242
Product image of AVDEL® Avex® 1663 - Blind rivets Multigrip dome head
  1. Product image of AVDEL® Avex® 1663 - Blind rivets Multigrip dome head
  2. Technical drawing with dimensions of AVDEL® Avex® 1663 - Blind rivets Multigrip dome head
Overlay

1

/2
Product image of AVDEL® Avex® 1663 - Blind rivets Multigrip dome head
  • Product image of AVDEL® Avex® 1663 - Blind rivets Multigrip dome head
  • Technical drawing with dimensions of AVDEL® Avex® 1663 - Blind rivets Multigrip dome head

AVDEL® Avex® 1663 - Blind rivets Multigrip dome head

BN 25242
Headform
Domed
Brand
AVDEL®
Brandtype
Avex® 1663
Material
Aluminum
Material type
EN AW 5052 (AlMg2,5)
Surface
plain

Description

Product features

  • Rivet: aluminum plain EN AW 5052 (AlMg2,5)
  • Mandrel: stainless steel

Variants