FASTEKS® FBR FSC…SSA2 - Blind rivets Standard countersunk head

BN 21407
Product image of FASTEKS® FBR FSC…SSA2 - Blind rivets Standard countersunk head
  1. Product image of FASTEKS® FBR FSC…SSA2 - Blind rivets Standard countersunk head
  2. Technical drawing with dimensions of FASTEKS® FBR FSC…SSA2 - Blind rivets Standard countersunk head
Overlay

1

/2
Product image of FASTEKS® FBR FSC…SSA2 - Blind rivets Standard countersunk head
  • Product image of FASTEKS® FBR FSC…SSA2 - Blind rivets Standard countersunk head
  • Technical drawing with dimensions of FASTEKS® FBR FSC…SSA2 - Blind rivets Standard countersunk head

FASTEKS® FBR FSC…SSA2 - Blind rivets Standard countersunk head

BN 21407
Headform
Countersunk head
Brand
FASTEKS®
Brandtype
FBR FSC…SSA2
Material
Stainless steel
Material type
A2 (AISI 304)
Base coat
polished

Description

Product features

  • Rivet / Mandrel: stainless steel (A2)

Additional information

The specified shear and tensile forces are minimum values​​.

Variants