FASTEKS® FBR FSD...ALST - Blind rivets Standard dome head

BN 21400
Product image of FASTEKS® FBR FSD...ALST - Blind rivets Standard dome head
  1. Product image of FASTEKS® FBR FSD...ALST - Blind rivets Standard dome head
  2. Technical drawing with dimensions of FASTEKS® FBR FSD...ALST - Blind rivets Standard dome head
  3. Assembly illustration for FASTEKS® FBR FSD...ALST - Blind rivets Standard dome head
Overlay

1

/3
Product image of FASTEKS® FBR FSD...ALST - Blind rivets Standard dome head
  • Product image of FASTEKS® FBR FSD...ALST - Blind rivets Standard dome head
  • Technical drawing with dimensions of FASTEKS® FBR FSD...ALST - Blind rivets Standard dome head
  • Assembly illustration for FASTEKS® FBR FSD...ALST - Blind rivets Standard dome head

FASTEKS® FBR FSD...ALST - Blind rivets Standard dome head

BN 21400
Headform
Domed
Brand
FASTEKS®
Brandtype
FBR FSD...ALST
Material
Aluminum
Material type
EN AW 5154 (AlMg3,5)
Base coat
polished

Description

Product features

  • Rivet: aluminium EN AW 5154 (AlMg3,5)
  • Mandrel: steel zinc plated

Additional information

The specified shear and tensile forces are minimum values​​.

Assembly

Variants