PEM® PF30 - Self-clinching captive panel screws with slotted head, with UNC thread, for metallic materials

BN 26811
Product image of PEM® PF30 - Self-clinching captive panel screws with slotted head, with UNC thread, for metallic materials
  1. Product image of PEM® PF30 - Self-clinching captive panel screws with slotted head, with UNC thread, for metallic materials
  2. Technical drawing with dimensions of PEM® PF30 - Self-clinching captive panel screws with slotted head, with UNC thread, for metallic materials
Overlay

1

/2
Product image of PEM® PF30 - Self-clinching captive panel screws with slotted head, with UNC thread, for metallic materials
  • Product image of PEM® PF30 - Self-clinching captive panel screws with slotted head, with UNC thread, for metallic materials
  • Technical drawing with dimensions of PEM® PF30 - Self-clinching captive panel screws with slotted head, with UNC thread, for metallic materials

PEM® PF30 - Self-clinching captive panel screws with slotted head, with UNC thread, for metallic materials

BN 26811
Drive
Slot
Brand
PEM®
Brandtype
PF30
Material
Steel
Surface
nickel plated

Description

Product features

  • For use in sheet hardness max. HRB 60
  • Retainer/screw: steel nickel plated
  • Spring: stainless steel AISI 300

Variants