PEM® PF7MF - Self-clinching captive panel screws with phillips recess form H, with MAThread® thread, with UNC thread, for metallic materials with Anti-cross threading feature

BN 26814
Product image of PEM® PF7MF - Self-clinching captive panel screws with phillips recess form H, with MAThread® thread, with UNC thread, for metallic materials with Anti-cross threading feature
  1. Product image of PEM® PF7MF - Self-clinching captive panel screws with phillips recess form H, with MAThread® thread, with UNC thread, for metallic materials with Anti-cross threading feature
  2. Technical drawing with dimensions of PEM® PF7MF - Self-clinching captive panel screws with phillips recess form H, with MAThread® thread, with UNC thread, for metallic materials with Anti-cross threading feature
Overlay

1

/2
Product image of PEM® PF7MF - Self-clinching captive panel screws with phillips recess form H, with MAThread® thread, with UNC thread, for metallic materials with Anti-cross threading feature
  • Product image of PEM® PF7MF - Self-clinching captive panel screws with phillips recess form H, with MAThread® thread, with UNC thread, for metallic materials with Anti-cross threading feature
  • Technical drawing with dimensions of PEM® PF7MF - Self-clinching captive panel screws with phillips recess form H, with MAThread® thread, with UNC thread, for metallic materials with Anti-cross threading feature

PEM® PF7MF - Self-clinching captive panel screws with phillips recess form H, with MAThread® thread, with UNC thread, for metallic materials with Anti-cross threading feature

BN 26814
Drive
Cross recess H (Phillips)
Brand
PEM®
Brandtype
PF7MF
Material
Aluminum
Surface
plain
Design
with Anti-cross threading feature

Description

Product features

  • Retainer: aluminum plain
  • Screw: steel hardened, zinc plated
  • Spring: stainless steel AISI 300
  • Includes anti-cross thread feature

Variants