PEM® PFC2P - Self-clinching captive panel screws with phillips recess, with UNF thread, for metallic materials

BN 26816
Product image of PEM® PFC2P - Self-clinching captive panel screws with phillips recess, with UNF thread, for metallic materials
  1. Product image of PEM® PFC2P - Self-clinching captive panel screws with phillips recess, with UNF thread, for metallic materials
  2. Technical drawing with dimensions of PEM® PFC2P - Self-clinching captive panel screws with phillips recess, with UNF thread, for metallic materials
Overlay

1

/2
Product image of PEM® PFC2P - Self-clinching captive panel screws with phillips recess, with UNF thread, for metallic materials
  • Product image of PEM® PFC2P - Self-clinching captive panel screws with phillips recess, with UNF thread, for metallic materials
  • Technical drawing with dimensions of PEM® PFC2P - Self-clinching captive panel screws with phillips recess, with UNF thread, for metallic materials

PEM® PFC2P - Self-clinching captive panel screws with phillips recess, with UNF thread, for metallic materials

BN 26816
Drive
Cross recess H (Phillips)
Brand
PEM®
Brandtype
PFC2P
Material
Stainless steel
Material type
(AISI 300)
Surface
passivated

Description

Product features

  • Retainer / Screw: stainless steel AISI 400
  • Spring: stainless steel AISI 300
  • Retaining ring: nylon
  • For use in sheet hardness max. HRB 70

Variants