Slotted truss head machine screws

BN 5285
Product image of Slotted truss head machine screws
  1. Product image of Slotted truss head machine screws
  2. Technical drawing with dimensions of Slotted truss head machine screws
Overlay

1

/2
Product image of Slotted truss head machine screws
  • Product image of Slotted truss head machine screws
  • Technical drawing with dimensions of Slotted truss head machine screws

Slotted truss head machine screws

BN 5285
Headform
Truss
Drive
Slot
Thread
fully threaded
Material
Polyamide
Material type
PA 6.6
Color
natural

Description

Additional information

All lengths fully threaded.

Variants

CAD