JACOB® G503-1xxx-zz - Sealing grommets for metric through bore-hole, light version

BN 22270
Overlay

1

/3

JACOB® G503-1xxx-zz - Sealing grommets for metric through bore-hole, light version

BN 22270
Brand
JACOB®
Brandtype
G503-1xxx-zz
Material
Ethylene-Propylene rubber
Material execution
EPDM

Description

Product features

  • Grommet, easy-to-install, halogenefree

  • Temperature range: -40 °C ... +110 °C

  • Protection grade: IP67

Additional information

Test standard: EN 60670-1 :2005+A1 :2013. Intertek Report: 1808217.

Functional Principle

Variants