JACOB® KADL - Cable Entry Systems without grommets

BN 22050
Overlay

1

/2

JACOB® KADL - Cable Entry Systems without grommets

BN 22050
Brand
JACOB®
Brandtype
KADL
Material
Polyamide
Material execution
PA 6 V-0
Notes on use

Description

Product features

  • Frame: polyamide PA 6 V-0

  • Sealing: TPE

  • Technology: Tool-free entry and connecting technology for machines and equipment

  • Application: Insertion and sealing of pre-assembled cables with connectors into housings

  • Variants of grommets: Order as accessory from series F311-9xxx-zz / BN 22051

  • 7 small grommets for cables Ø d1 = 3-16 mm

  • 9 large grommets for cables Ø d1 = 15-32,5 mm

  • 1 small and 1 large grommet closed

  • Additional variants of grommets: Order as accessory from series F311-9xxx-zz / BN 22128 grommets for installation of several cables / BN 22126 grommets for especially molded AS-i Bus cable / BN 22127 vario grommets

  • Mounting: Mounting in wall thicknesses from 1,5 to 2 mm, for walls with thicknesses larger than 2 mm the KADL can be fixed with screws

  • Temperature range: -30 °C ... +100 °C

  • Protection grade: IP65

Additional information

Testing standard: UL / CSA-File E140310 / UL514B

Variants

CAD