PEM® microPEM® TMSO4 - Miniatur self-clinching threaded standoffs open type, for thin sheets, stainless steel and metallic materials

BN 26707
Product image of PEM® microPEM® TMSO4 - Miniatur self-clinching threaded standoffs open type, for thin sheets, stainless steel and metallic materials
  1. Product image of PEM® microPEM® TMSO4 - Miniatur self-clinching threaded standoffs open type, for thin sheets, stainless steel and metallic materials
  2. Technical drawing with dimensions of PEM® microPEM® TMSO4 - Miniatur self-clinching threaded standoffs open type, for thin sheets, stainless steel and metallic materials
  3. Assembly illustration for PEM® microPEM® TMSO4 - Miniatur self-clinching threaded standoffs open type, for thin sheets, stainless steel and metallic materials
Overlay

1

/3
Product image of PEM® microPEM® TMSO4 - Miniatur self-clinching threaded standoffs open type, for thin sheets, stainless steel and metallic materials
  • Product image of PEM® microPEM® TMSO4 - Miniatur self-clinching threaded standoffs open type, for thin sheets, stainless steel and metallic materials
  • Technical drawing with dimensions of PEM® microPEM® TMSO4 - Miniatur self-clinching threaded standoffs open type, for thin sheets, stainless steel and metallic materials
  • Assembly illustration for PEM® microPEM® TMSO4 - Miniatur self-clinching threaded standoffs open type, for thin sheets, stainless steel and metallic materials

PEM® microPEM® TMSO4 - Miniatur self-clinching threaded standoffs open type, for thin sheets, stainless steel and metallic materials

BN 26707
Brandtype
microPEM® TMSO4
Material type
(AISI 400)
Brand
PEM®
Material
Stainless steel
Surface
passivated

Description

Product features

  • For use in sheet hardness max. HRC 37
  • Installs flush into half hard 0,2 mm stainless steel sheets
  • Allows for light weighting and optimizing designs
  • Can be installed automatically

Assembly

Variants

CAD