ecosyn® drill K - Hex head self-drilling screws

BN 1880
Overlay

1

/3

ecosyn® drill K - Hex head self-drilling screws

BN 1880
Standard
~DIN 7504 K (Standard withdrawn) ~ISO 15480 ~UNI 8117
Headform
Hexagonal with collar
Drive
Hexagon
Thread
fully threaded
Brand
ecosyn®
Brandtype
drill K
Material
Steel
Material execution
case-hardened
Surface
zinc plated blue
Hardness
560 HV

Assembly

Safety Instructions

Transportation and storage

ISO 4042

Quenched and tempered fasteners ≥ 360 HV and tempered case-hardened fasteners with electroplated coatings: Susceptible to hydrogen embrittlement!

Further notice to residual risks can be found on our web page: Notes on use

Variants

CAD