southco® VISE ACTION® E3 - Compression latches large railway standard, clockwise, adjustable grip

BN 57319
Product image of southco® VISE ACTION® E3 - Compression latches large railway standard, clockwise, adjustable grip
  1. Product image of southco® VISE ACTION® E3 - Compression latches large railway standard, clockwise, adjustable grip
  2. Technical drawing with dimensions of southco® VISE ACTION® E3 - Compression latches large railway standard, clockwise, adjustable grip
Overlay

1

/2
Product image of southco® VISE ACTION® E3 - Compression latches large railway standard, clockwise, adjustable grip
  • Product image of southco® VISE ACTION® E3 - Compression latches large railway standard, clockwise, adjustable grip
  • Technical drawing with dimensions of southco® VISE ACTION® E3 - Compression latches large railway standard, clockwise, adjustable grip

southco® VISE ACTION® E3 - Compression latches large railway standard, clockwise, adjustable grip

BN 57319
Brandtype
VISE ACTION® E3
Brand
southco®
Material
Stainless steel
Material type
(AISI 316)
Surface
electropolished

Description

Product features

  • This product contains additional materials

Variants