Klauke® D22SET - Crimping die set in plastic carry case small for compression cable lugs to DIN 46235

BN 27751
Product image of Klauke® D22SET - Crimping die set in plastic carry case small for compression cable lugs to DIN 46235
  1. Product image of Klauke® D22SET - Crimping die set in plastic carry case small for compression cable lugs to DIN 46235
  2. Assembly illustration for Klauke® D22SET - Crimping die set in plastic carry case small for compression cable lugs to DIN 46235
Overlay

1

/2
Product image of Klauke® D22SET - Crimping die set in plastic carry case small for compression cable lugs to DIN 46235
  • Product image of Klauke® D22SET - Crimping die set in plastic carry case small for compression cable lugs to DIN 46235
  • Assembly illustration for Klauke® D22SET - Crimping die set in plastic carry case small for compression cable lugs to DIN 46235

Klauke® D22SET - Crimping die set in plastic carry case small for compression cable lugs to DIN 46235

BN 27751
Brandtype
D22SET
Brand
Klauke®
Material
Brass

Description

Product features

  • 14 pcs
  • Suitable for compression cable lugs to DIN 46235 and connectors to DIN 46267, part 1 - Cu

Assembly

Scope of Supply

1 x 6 mm2

1 x 10 mm2

1 x 16 mm2

1 x 25 mm2

1 x 35 mm2

1 x 50 mm2

1 x 70 mm2

1 x 95 mm2

1 x 120 mm2

1 x 150 mm2

1 x 185 mm2

1 x 240 mm2

1 x 300 mm2

Variants