AVDEL® NeoSpeed® 57101 - Speed rivets dome head

BN 28724
Product image of AVDEL® NeoSpeed® 57101 - Speed rivets dome head
  1. Product image of AVDEL® NeoSpeed® 57101 - Speed rivets dome head
  2. Technical drawing with dimensions of AVDEL® NeoSpeed® 57101 - Speed rivets dome head
Overlay

1

/2
Product image of AVDEL® NeoSpeed® 57101 - Speed rivets dome head
  • Product image of AVDEL® NeoSpeed® 57101 - Speed rivets dome head
  • Technical drawing with dimensions of AVDEL® NeoSpeed® 57101 - Speed rivets dome head

AVDEL® NeoSpeed® 57101 - Speed rivets dome head

BN 28724
Headform
Domed
Brand
AVDEL®
Brandtype
NeoSpeed® 57101
Material
Aluminum
Material type
EN AW 5019 (AlMg5)
Surface
plain

Variants