Linch pins

BN 914
Product image of Linch pins
  1. Product image of Linch pins
  2. Technical drawing with dimensions of Linch pins
Overlay

1

/2
Product image of Linch pins
  • Product image of Linch pins
  • Technical drawing with dimensions of Linch pins

Linch pins

BN 914
Standard
~DIN 11023
Material
Steel / spring steel
Surface
zinc plated yellow

Description

Product features

  • Pin: steel
  • Ring: spring steel

Safety Instructions

Transportation and storage

ISO 4042

Quenched and tempered fasteners ≥ 360 HV and tempered case-hardened fasteners with electroplated coatings: Susceptible to hydrogen embrittlement!

Further notice to residual risks can be found on our web page: Notes on use

Variants

CAD