Search
Home
Products
Fastening Technology
Securing and Anti-Loosening Elements
Securing and Anti-Loosening Washers
Spring Washers
Waved spring washers
Waved spring washers type B
BN 678
Overlay
1
/2
Close Overlay
Waved spring washers type B
BN 678
Standard
DIN 137 B (Standard withdrawn) ~UNI 8840 B ~ČSN 021733
Material
Stainless steel
Material type
A2 / 1.4310
Design
type B
Select product variant
Product data sheet (PDF)
Description
Product features
A2/1.4310: at manufacturer's option
Variants
CAD
Alternative products
BN 677
|
DIN 137 A
Curved spring washers type A
Stainless steel
BN 83358
|
NFE 27-620
-
~DIN 137 B
ONDUFLEX B -
Waved spring washers
Stainless steel