Square thin nuts

BN 3525
Product image of Square thin nuts
  1. Product image of Square thin nuts
  2. Technical drawing with dimensions of Square thin nuts
Overlay

1

/2
Product image of Square thin nuts
  • Product image of Square thin nuts
  • Technical drawing with dimensions of Square thin nuts

Square thin nuts

BN 3525
Standard
DIN 562 ~UNI 5596 ~ČSN 021416
Material
Stainless steel
Material type
A2

Variants

CAD