Star knobs nodular cast iron, deburred and sandblasted DIN 6336 D with tapped through-hole

BN 13408
Product image of Star knobs nodular cast iron, deburred and sandblasted DIN 6336 D with tapped through-hole
  1. Product image of Star knobs nodular cast iron, deburred and sandblasted DIN 6336 D with tapped through-hole
  2. Technical drawing with dimensions of Star knobs nodular cast iron, deburred and sandblasted DIN 6336 D with tapped through-hole
Overlay

1

/2
Product image of Star knobs nodular cast iron, deburred and sandblasted DIN 6336 D with tapped through-hole
  • Product image of Star knobs nodular cast iron, deburred and sandblasted DIN 6336 D with tapped through-hole
  • Technical drawing with dimensions of Star knobs nodular cast iron, deburred and sandblasted DIN 6336 D with tapped through-hole

Star knobs nodular cast iron, deburred and sandblasted DIN 6336 D with tapped through-hole

BN 13408
Standard
DIN 6336
Material
Cast iron
Material type
GG 20
Surface
plain
Design
DIN 6336 D with tapped through-hole

Description

Additional information

All connecting dimensions match the star knobs DIN 6335.

Variants

CAD