AVDEL® Monobolt® 2711 - Blind rivets high strength dome head

BN 60105
Product image of AVDEL® Monobolt® 2711 - Blind rivets high strength dome head
  1. Product image of AVDEL® Monobolt® 2711 - Blind rivets high strength dome head
  2. Technical drawing with dimensions of AVDEL® Monobolt® 2711 - Blind rivets high strength dome head
Overlay

1

/2
Product image of AVDEL® Monobolt® 2711 - Blind rivets high strength dome head
  • Product image of AVDEL® Monobolt® 2711 - Blind rivets high strength dome head
  • Technical drawing with dimensions of AVDEL® Monobolt® 2711 - Blind rivets high strength dome head

AVDEL® Monobolt® 2711 - Blind rivets high strength dome head

BN 60105
Headform
Domed
Brand
AVDEL®
Brandtype
Monobolt® 2711
Material
Stainless steel
Material type
A2
Product application features

Description

Product features

  • Rivet / Mandrel: stainless steel A2

Safety Instructions

Transportation and storage

Monobolt® high strength blind rivets must be set with the appropriate special nose piece provided for correct mandrel locking.

Variants