Stud bolts tap end without interference fit, length ~1,25 d

BN 666
Product image of Stud bolts tap end without interference fit, length ~1,25 d
  1. Product image of Stud bolts tap end without interference fit, length ~1,25 d
  2. Technical drawing with dimensions of Stud bolts tap end without interference fit, length ~1,25 d
  3. Assembly illustration for Stud bolts tap end without interference fit, length ~1,25 d
Overlay

1

/3
Product image of Stud bolts tap end without interference fit, length ~1,25 d
  • Product image of Stud bolts tap end without interference fit, length ~1,25 d
  • Technical drawing with dimensions of Stud bolts tap end without interference fit, length ~1,25 d
  • Assembly illustration for Stud bolts tap end without interference fit, length ~1,25 d

Stud bolts tap end without interference fit, length ~1,25 d

BN 666
Standard
DIN 939 Fo ~UNI 5911 ~SN 212202 ~ČSN 021176
Material
Stainless steel
Material type
A4

Description

Additional information

The commercial quality is class A4-70 (tensile strength 700 N/mm2) for thread diameters M6 and up.

Tap end b1 for assembly with normal thread 6H / 6g.

Assembly

1. Nut end

2. Tap end b1

Variants

CAD