Threaded rod metric thread 2 meter

BN 33034
Overlay

1

/2

Threaded rod metric thread 2 meter

BN 33034
Standard
DIN 975 (Standard withdrawn)
Material
Stainless steel
Material type
A4
Version
2 meter

Description

Additional information

Common grade of steel A2 and A4 corresponds to property class ≥50 (tensile strength ≥500 N/mm2). Material strength according to the manufacturer's choice.

Thread end DIN 976-1, type A.

Variants

CAD