Threaded rod UNC

BN 416
Overlay

1

/2

Threaded rod UNC

BN 416
Standard
~DIN 975
Material
Steel
Property class
4.6
Surface
plain

Description

Product features

  • Length: 3 feet (0,914 m) ±10 mm

Variants

CAD