AMECOIL® SR - Wire threaded inserts with tang with free running thread

BN 910
Product image of AMECOIL® SR - Wire threaded inserts with tang with free running thread
  1. Product image of AMECOIL® SR - Wire threaded inserts with tang with free running thread
  2. Technical drawing with dimensions of AMECOIL® SR - Wire threaded inserts with tang with free running thread
  3. Assembly illustration for AMECOIL® SR - Wire threaded inserts with tang with free running thread
Overlay

1

/3
Product image of AMECOIL® SR - Wire threaded inserts with tang with free running thread
  • Product image of AMECOIL® SR - Wire threaded inserts with tang with free running thread
  • Technical drawing with dimensions of AMECOIL® SR - Wire threaded inserts with tang with free running thread
  • Assembly illustration for AMECOIL® SR - Wire threaded inserts with tang with free running thread

AMECOIL® SR - Wire threaded inserts with tang with free running thread

BN 910
Standard
~DIN 8140 A
Brand
AMECOIL®
Brandtype
SR
Material
Stainless steel
Material number
1.4301
Material type
A2
Color
colorless

Assembly

1. Drill the hole

2. Tap the thread

3. Install with hand tool

4. Install with insertion spindle

5. Break off tang

Variants

CAD