Clip Fasteners

FASTEKS® KLIPKO Cage Nuts and Blind Nuts

FASTEKS® KLIPKO quick fasteners reduce weight, compensate for tolerances, and impress planners with their efficient handling in a wide range of applications.

Go to eShop
Overlay
Two people discussing design of a fastener.
Close-up of two FASTEKS® KLIPKO metal cage nuts on light grey backgound with the FASTEKS logo in the top right corner.

FASTEKS® KLIPKO cage nuts are easy to install, flexible, and stable fastening elements that connect different materials and surfaces reliably. They are particularly suitable to set from one side for a “blind application”.

Advantages:

  • High quality
  • Reusable
  • Tolerance compensation due to floating fit of the nut in the cage

FASTEKS® KLIPKO Products Overview

Standard Cage Nuts

A metal FASTEKS KLIPKO cage nut on white background

Cage nuts are clipped in place from the rear using pliers. The play between the nut and the cage allows for a large tolerance compensation. This can be expanded as desired in slotted holes.

Features:

  • Design: Standard
  • Material: Stainless steel, galvanized steel
  • Thread sizes: M3 - M4 - M5 - M6 - M8 - M10 - M12
  • Further designs and thread sizes available on request

Overlay
A metal FASTEKS KLIPKO cage nut on white background

Earthing Cage Nuts

A metal FASTEKS KLIPKO earthing cage nut on white background

Earthing cage nuts have cramps that penetrate the paint coating and contact the components on being screwed tight. Thus, they guarantee grounding.

Features:

  • Material: Stainless steel, galvanized steel
  • Thread sizes: M4 - M5 - M6 - M8 - M10 - M12
  • Further designs and thread sizes available on request

Overlay
A metal FASTEKS KLIPKO earthing cage nut on white background

Front-Mounting Cage Nuts

Close-up of a Fasteks Klipko front-mounting cage nut on white background

Cage nut variant that is anchored from the front. In hollow profiles or beveled sheet metal, the cage nut can be easily clipped in place after painting using a screwdriver or narrow sheet metal strip. Can be removed and reused at any time.

Features:

  • Material: Stainless steel, galvanized steel
  • Thread sizes: M5 - M6 - M8
  • Further designs and thread sizes available on request

Overlay
Close-up of a Fasteks Klipko front-mounting cage nut on white background

Tools for Cage Nuts

Two tools, a plier and a metal tongue for installing FASTEKS KLIPKO cage nuts and blind nuts.

We offer different types of tools for installing and removing cage nuts.

Pliers:

  • Pliers for quick and accurate installation of FASTEKS® KLIPKO cage nuts
  • For standard and earthing cage nuts
  • Quick replacement
  • Safe assembly
  • Protects the mounting surface from damage

Metal tongue:

  • Simple metal tongue for installing and removing all FASTEKS® KLIPKO cage nuts

Overlay
Two tools, a plier and a metal tongue for installing FASTEKS KLIPKO cage nuts and blind nuts.