BST21 - Heat shrinks 2:1 thin wall Rod

BN 22966
Overlay

1

/2

BST21 - Heat shrinks 2:1 thin wall Rod

BN 22966
Brandtype
BST21
Material
Polyolefin
Product application features

설명

제품 명칭

  • Shrink ratio 2:1
  • Flame retardant UL224 - MIL Spec (colours and black only)
  • Very good chemical, physical and electrical properties
  • Shrink temperature: >90 °C
  • Operating temperature: -55 °C ... +135 °C
  • Universally applicable for a wide range of applications in the cable assembly, as well as insulation and abrasion protection

추가 정보

Other colours on demand. Testing: SAE-AMS-DTL-23053/5 class 1 (colours, except size 3" and 4") SAE-AMS-DTL-23053/5 class 2 (clear, except size 3" and 4") UL 224 / CSA C 22.22 (except colour clear).

변형