Male bullet terminals with PA-insulation

BN 22531
제품 이미지: Male bullet terminals with PA-insulation
  1. 제품 이미지: Male bullet terminals with PA-insulation
  2. 치수가 포함된 기술 도면: Male bullet terminals with PA-insulation
Overlay

1

/2
제품 이미지: Male bullet terminals with PA-insulation
  • 제품 이미지: Male bullet terminals with PA-insulation
  • 치수가 포함된 기술 도면: Male bullet terminals with PA-insulation

Male bullet terminals with PA-insulation

BN 22531
Material
Copper
Surface
tin-plated
Product application features

설명

제품 명칭

  • All types with additional Cu inner sleeve
  • Flared insulating PVC and Cu inner sleeve
  • Temperature range: -40 °C ... +105 °C

변형